IESNA:LM-63-2002
[TEST]P944780
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57067
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5205.7 5173 5104.8 5045.5 5030.7 5036.6 5054.4 5087 5116.7 5125.6
5128.5 5173 5265 5416.3 5668.4 6024.3 6457.4 6979.4 7646.8 8441.8
9343.5 10446.9 11784.7 13306.3 14943.7 16702.6 18390.4 19176.4 18025.5 13929.2
7578.6 2138.6 655.5 388.6 222.5 92 0
5205.7 5187.9 5116.7 5057.3 5042.5 5045.5 5063.3 5095.9 5122.6 5131.5
5137.4 5184.9 5273.9 5434.1 5680.2 6039.2 6478.2 7003.2 7688.4 8483.3
9414.7 10550.7 11941.9 13430.9 15097.9 16901.3 18553.5 19265.4 17844.6 13617.8
7225.6 2005.1 634.8 355.9 207.6 83.1 0
5205.7 5181.9 5113.7 5051.4 5024.7 5027.7 5036.6 5054.4 5066.2 5078.1
5095.9 5146.3 5241.3 5392.5 5641.7 5970.9 6392.1 6890.5 7534.1 8320.2
9302 10530 11971.5 13573.3 15234.3 16996.3 18660.3 19526.4 18473.4 14709.3
8732.5 3221.3 860.2 427.1 252.1 97.9 0
5205.7 5170.1 5104.8 5036.6 5001 4992.1 4998 5001 5001 5021.8
5051.4 5107.8 5202.7 5351 5564.6 5879 6297.2 6807.4 7451.1 8234.1
9296 10565.6 12185.1 14009.3 15878 17711.1 19422.6 20389.6 19855.7 17073.4
11722.4 5671.4 1708.5 622.9 302.6 94.9 0
5205.7 5170.1 5107.8 5036.6 4992.1 4983.2 4989.1 4989.1 4989.1 5012.9
5066.2 5116.7 5196.8 5324.3 5517.1 5807.8 6229 6754 7400.6 8225.2
9313.8 10764.3 12636 14851.7 17129.7 19170.5 20816.7 21860.8 21985.4 20561.6
16397.1 9862.6 4188.3 1067.8 358.9 83.1 0
5205.7 5161.2 5098.9 5027.7 4980.2 4971.3 4980.2 4992.1 4992.1 5015.8
5072.2 5113.7 5176 5312.4 5517.1 5807.8 6217.1 6754 7412.5 8281.6
9417.6 10977.9 13072 15625.9 18218.3 20469.7 22118.9 23346.9 24100.3 23619.8
20472.6 14374.1 6884.5 2162.4 459.8 106.8 0
5205.7 5170.1 5104.8 5030.7 4983.2 4971.3 4977.3 4989.1 4989.1 5012.9
5066.2 5122.6 5202.7 5333.2 5534.9 5831.5 6246.8 6768.8 7421.4 8246
9334.6 10788 12668.6 14851.7 17106 19191.2 20911.6 22110 22270.1 20704
16773.8 10242.2 4025.1 1038.2 299.6 80.1 0
5205.7 5176 5113.7 5039.6 4992.1 4980.2 4989.1 4998 5006.9 5030.7
5069.2 5131.5 5232.4 5383.6 5600.2 5899.7 6323.9 6840 7483.7 8290.5
9358.3 10705 12333.4 14110.2 15928.4 17764.5 19505.7 20481.5 19814.1 17206.9
12057.6 5795.9 1729.3 649.6 308.5 94.9 0
5205.7 5184.9 5119.6 5048.5 5009.9 5004 5015.8 5039.6 5060.3 5081.1
5107.8 5161.2 5265 5428.1 5671.4 6006.5 6424.8 6932 7566.7 8335
9307.9 10515.1 11930 13475.4 15089 16833.1 18547.6 19410.7 18503.1 15388.6
9723.2 3820.4 1094.5 522 278.8 112.7 0
5205.7 5190.8 5122.6 5051.4 5018.8 5015.8 5036.6 5078.1 5113.7 5134.5
5155.2 5208.6 5306.5 5472.6 5727.7 6086.6 6525.6 7056.6 7709.1 8498.1
9411.7 10547.8 11855.9 13324.1 14884.3 16613.6 18259.9 18906.5 17684.4 13727.5
7522.3 2266.2 691.1 350 186.9 74.2 0
5205.7 5187.9 5122.6 5051.4 5018.8 5018.8 5039.6 5078.1 5116.7 5134.5
5152.3 5196.8 5297.6 5454.8 5706.9 6057 6493 7047.7 7703.2 8450.7
9349.4 10438 11740.2 13217.3 14706.4 16435.6 18117.5 18912.4 17880.2 14139.8
8011.7 2518.3 729.7 379.7 195.8 68.2 0
